JAJSEU7A February 2018 – February 2024 UCC21222-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tRISE | Output rise time See Figure 6-4. | CVDD = 10 µF, COUT = 1.8 nF, VVDDA, VVDDB = 12 V, f = 1 kHz | 5 | 16 | ns | |
tFALL | Output fall time See Figure 6-4. | CVDD = 10 µF, COUT = 1.8 nF , VVDDA, VVDDB = 12 V, f = 1 kHz | 6 | 12 | ns | |
tPWmin | Minimum input pulse width that
passes to output See Figure 6-1 and Figure 6-2. | Output does not change the state if input signal less than tPWmin | 10 | 20 | ns | |
tPDHL | Propagation delay at falling
edge See Figure 6-3. | INx high threshold, VINH, to 10% of the output | 28 | 40 | ns | |
tPDLH | Propagation delay at rising
edge See Figure 6-3. | INx low threshold, VINL, to 90% of the output | 28 | 40 | ns | |
tPWD | Pulse width distortion in each
channel See Figure 6-3. | |tPDLHA – tPDHLA|, |tPDLHB– tPDHLB| | 5.5 | ns | ||
tDM | Propagation delays matching, |tPDLHA – tPDLHB|, |tPDHLA – tPDHLB| See Figure 6-3. | f = 250kHz | 5 | ns | ||
tVCCI+ to OUT | VCCI Power-up Delay Time: UVLO
Rise to OUTA, OUTB, See Figure 6-7. | INA or INB tied to VCCI | 40 | µs | ||
tVDD+ to OUT | VDDA, VDDB Power-up Delay Time:
UVLO Rise to OUTA, OUTB See Figure 6-8. | INA or INB tied to VCCI | 22 | |||
|CMH| | High-level common-mode
transient immunity See Section 6.7. | Slew rate of GND vs. VSSA/B, INA and INB both are tied to GND or VCCI; VCM=1000 V; | 100 | V/ns | ||
|CML| | Low-level common-mode
transient immunity See Section 6.7. | Slew rate of GND vs. VSSA/B, INA and INB both are tied to GND or VCCI; VCM=1000 V; | 100 |