SLUSDU7 March 2020 UCC21320-Q1
PRODUCTION DATA.
Figure 28 shows the response time of the disable function. It is recommended to bypass using a ≈1nF low ESR/ESL capacitor close to DIS pin when connecting DIS pin to a micro controller with distance. For more information, see Disable Pin.