JAJSJG8B August 2020 – February 2024 UCC21759-Q1
PRODUCTION DATA
The design of the power system for end equipment should consider some design requirements to ensure the reliable operation of UCC21759-Q1 through the load range. The design considerations include the peak source and sink current, power dissipation, overcurrent and short circuit protection, AIN-APWM function for analog signal sensing and etc.
A design example for a half bridge based on IGBT is given in this subsection. The design parameters are show in Table 8-1.
PARAMETER | VALUE |
---|---|
Input Supply Voltage | 5V |
IN-OUT Configuration | Non-inverting |
Positive Output Voltage VDD | 15V |
Negative Output Voltage VEE | -5V |
DC Bus Voltage | 800V |
Peak Drain Current | 300A |
Switching Frequency | 50kHz |
Switch Type | IGBT Module |