SLUSCG0A December 2015 – January 2016 UCC27211A-Q1
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD, VHB – VHS | Supply voltage range | 8 | 12 | 17 | V |
VHS | Voltage on HS | –1 | 105 | V | |
VHS | Voltage on HS (repetitive pulse < 100 ns) | –(24 V – VDD) | 110 | V | |
VHB | Voltage on HB | VHS + 8,
VDD – 1 |
VHS + 17,
115 |
V | |
Voltage slew rate on HS | 50 | V/ns | |||
Operating junction temperature | –40 | 140 | °C |