JAJSC57F November 2002 – November 2023 UCC27423 , UCC27424 , UCC27425
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The A and B drivers may be combined into a single driver by connecting the INA and INB inputs together and the OUTA and OUTB outputs together. Then, a single signal can control the paralleled combination as shown in Figure 8-4.
Important consideration about paralleling two channels for UCC27423/4 include the INA and INB should be shorted in PCB layout as close to the device as possible, as well as for OUTA and OUTB, in which condition PCB layout parasitic mismatching between two channels could be minimized. The INA/B slope signal should be fast enough to avoid mismatched VIN_H / VIN_L, td1 / td2 between channel-A and channel-B. It is recommended to have input signal slope faster than 20 V/us.