JAJSMZ6 december 2021 UCC28781
PRODUCTION DATA
After NP is chosen, NS can be calculated using the target NPS. NS and NP are adjusted to the nearest suitable integers.
Once NP and NS are finalized, the actual NPS is recalculated. With the new NPS value, Section 8.2.2.2.2 and follow-on parameters are also recalculated to reflect the updated NPS parameter change.