9 Revision History
Changes from Revision B (February 2024) to Revision C (March 2024)
- Updated IVINP_FL from 591mA to 535 mA.Go
- Updated VCC_Load from 0.75% and 0.5% to 0.5% and
0.4%.Go
- Updated EFF from 51% and 55% .Go
- Added pre-production samples operating limits.Go
Changes from Revision A (February 2024) to Revision B (March 2024)
- マーケティング ステータスを「選択的開示」から「NDA 制限」に更新Go
Changes from Revision * (January 2024) to Revision A (February 2024)
- 産業用を含むようにタイトルを更新。Go
- パッケージの説明に沿面距離と空間距離の 4.2mm を追加。Go