JAJSI61B June 2019 – February 2024 UCC5390-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENTS | ||||||
IVCC1 | Input supply quiescent current | 1.67 | 2.4 | mA | ||
IVCC2 | Output supply quiescent current | 1.1 | 1.8 | mA | ||
SUPPLY VOLTAGE UNDERVOLTAGE THRESHOLDS | ||||||
VIT+(UVLO1) | VCC1 Positive-going UVLO threshold voltage | 2.6 | 2.8 | V | ||
VIT– (UVLO1) | VCC1 Negative-going UVLO threshold voltage | 2.4 | 2.5 | V | ||
Vhys(UVLO1) | VCC1 UVLO threshold hysteresis | 0.1 | V | |||
OUTPUT SUPPLY VOLTAGE UNDERVOLTAGE THRESHOLDS | ||||||
VIT+(UVLO2) | VCC2 Positive-going UVLO threshold voltage | 12 | 13 | V | ||
VIT–(UVLO2) | VCC2 Negative-going UVLO threshold voltage | 10.3 | 11.0 | V | ||
Vhys(UVLO2) | VCC2 UVLO threshold voltage hysteresis | 1 | V | |||
LOGIC I/O | ||||||
VIT+(IN) | Positive-going input threshold voltage (IN+, IN–) | 0.55 × VCC1 | 0.7 × VCC1 | V | ||
VIT–(IN) | Negative-going input threshold voltage (IN+, IN–) | 0.3 × VCC1 | 0.45 × VCC1 | V | ||
Vhys(IN) | Input hysteresis voltage (IN+, IN–) | 0.1 × VCC1 | V | |||
IIH | High-level input leakage at IN+ | IN+ = VCC1 | 40 | 240 | µA | |
IIL | Low-level input leakage at IN– | IN– = GND1 | –240 | –40 | µA | |
IN– = GND1 – 5 V | –310 | –80 | ||||
GATE DRIVER STAGE | ||||||
VOH | High-level output voltage (OUT) | IOUT = –20 mA | VCC2 – 0.1 | VCC2 – 0.24 | V | |
VOL | Low level output voltage (OUT) | IN+ = low, IN– = high; IO = 20 mA | 2 | 3 | mV | |
IOH | Peak source current | IN+ = high, IN– = low | 10 | 17 | A | |
IOL | Peak sink current | IN+ = low, IN– = high | 10 | 17 | A | |
SHORT CIRCUIT CLAMPING | ||||||
VCLP-OUT | Clamping voltage (VOUT –VCC2) |
IN+ = high, IN– = low, tCLAMP = 10 µs, IOUT= 500 mA |
1 | 1.3 | V | |
VCLP-OUT | Clamping voltage ( VEE2 – VOUT) |
IN+ = low, IN– = high, tCLAMP = 10 µs, IOUT = –500 mA |
1.5 | V | ||
IN+ = low, IN– = high, IOUT = –20 mA |
0.9 | 1 | ||||
ACTIVE PULLDOWN | ||||||
VOUTSD | Active pulldown voltage on OUT | IOUT = 0.1 × IOUT(typ), VCC2 = open | 1.8 | 2.5 | V |