SLUS652E March 2005 – April 2020 UCD8220
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
CLOCK INPUT (CLK) | ||||||
Minimum allowable off time(1) | 20 | ns | ||||
CURRENT LIMIT (ILIM) | ||||||
Propagation delay from CLK to CLF | CLK rising to CLF falling after a current limit event | 15 | 25 | ns | ||
CURRENT SENSE COMPARATOR | ||||||
Propagation delay from CS to OUTx | ILIM = 0.5 V, measured on OUTx, CS = threshold + 60 mV | 25 | 40 | ns | ||
Propagation delay from CS to CLF | ILIM = 0.5 V, measured on CLF, CS = threshold + 60 mV | 25 | 50 | |||
OUTPUT DRIVERS | ||||||
tR | Rise time | CLOAD = 2.2 nF, VDD = 12 V, See Figure 1 | 10 | 20 | ns | |
tF | Fall time | CLOAD = 2.2 nF, VDD = 12 V, See Figure 1 | 10 | 15 | ||
tD1 | Propagation delay from CLK to OUTx, CLK rising | CLOAD = open, VDD = 12 V, See Figure 1 | 25 | 35 | ns | |
tD2 | Propagation delay from CLK to OUTx, CLK falling | CLOAD = open, VDD = 12 V, See Figure 1 | 25 | 35 |