SGLS148E December 2002 – December 2015 ULQ2003A-Q1 , ULQ2004A-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
Typically, the ULQ200xA-Q1 device drives a high-voltage or high-current (or both) peripheral from an MCU or logic device that cannot tolerate these conditions. This design is a common application of ULQ200xA-Q1 device, driving inductive loads. This includes motors, solenoids and relays. Figure 15 shows an example of driving multiple inductive loads.
For this design example, use the parameters listed in Table 1 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
GPIO voltage | 3.3 V or 5 V |
Coil supply voltage | 12 V to 48 V |
Number of channels | 7 |
Output current (RCOIL) | 20 mA to 300 mA per channel |
Duty cycle | 100% |
When using ULQ2003A-Q1 device in a coil driving application, determine the following:
The coil voltage (VSUP), coil resistance (RCOIL), and low-level output voltage (VCE(SAT) or VOL) determine the coil current.
The low-level output voltage (VOL) is the same as VCE(SAT) and can be determined by, Figure 1 or Figure 2.
The number of coils driven is dependent on the coil current and on-chip power dissipation. The number of coils driven can be determined by Figure 16.
For a more accurate determination of number of coils possible, use Equation 2 to calculate ULQ200xA-Q1 device on-chip power dissipation PD:
where
To ensure reliability of ULQ200xA-Q1 device and the system, the on-chip power dissipation must be lower that or equal to the maximum allowable power dissipation (PD(MAX)) dictated by Equation 3.
where
Limit the die junction temperature of the ULQ200xA-Q1 device to less than 125°C. The IC junction temperature is directly proportional to the on-chip power dissipation.