DLPA083B june 2019 – april 2023 DLP2000 , DLP2010 , DLP230KP , DLP230NP , DLP3010 , DLP3030-Q1 , DLP3310 , DLP4620S-Q1 , DLP470NE , DLP470TE , DLP4710 , DLP471NE , DLP471TE , DLP471TP , DLP480RE , DLP500YX , DLP5500 , DLP550HE , DLP550JE , DLP5530-Q1 , DLP5530S-Q1 , DLP5531-Q1 , DLP5533A-Q1 , DLP6500FLQ , DLP6500FYE , DLP650LE , DLP650LNIR , DLP650NE , DLP650TE , DLP651NE , DLP660TE , DLP670RE , DLP670S , DLP7000 , DLP7000UV , DLP780NE , DLP780TE , DLP781NE , DLP781TE , DLP800RE , DLP801RE , DLP801XE , DLP9000 , DLP9000X , DLP9000XUV , DLP9500 , DLP9500UV
Overall optical efficiency can be estimated using Equation 3.
where
The photopic numbers shown in Table 6-1 assume a source with a flat power spectrum with wavelengths of 420 nm–680 nm. More accurate results can be obtained for a given light source by multiplying the spectral diffraction efficiency by the actual source spectrum.
DMD Pitch (μm) | Tilt Angle (deg) | f-number | Diff. Eff. | On-State Fill | Window Transmission (Double Pass) | Mirror Refl. | Total Eff. |
---|---|---|---|---|---|---|---|
13.68 | 12 | 2.4 | 89% | 92% | 96% | 89% | 70% |
10.8 | 12 | 2.4 | 87% | 92% | 96% | 89% | 68% |
9.0 | 14.5 | 2.0 | 89% | 97% | 96% | 89% | 72% |
7.6/7.56 | 12 | 2.4 | 84% | 94% | 96% | 89% | 67% |
5.4 | 17 | 1.7 | 86% | 93% | 96% | 89% | 68% |
5.4 | 17 | 2.4 | 80% | 93% | 96% | 89% | 64% |