DLPU035A August 2015 – December 2023 DLP4710 , DLPC3439
The protocol used in communicating information to DLPC343x controller consist of a serial data bus conforming to the Philips I2C specification. The controller can be configured at runtime by using these I2C commands. The DLPC343x behaves as an I2C follower operating at up to 100 kHz.