DLPU072C June 2018 – January 2024 DLPC3434
The protocol used in communicating information to DLPC3434 controller consist of a serial data bus conforming to the Philips I2C specification. The controller can be configured at runtime by using these I2C commands. The DLPC3434 behaves as an I2C follower operating at up to 100 kHz.