JAJS002H June 2001 – October 2015 TPS54610
PRODUCTION DATA.
DEVICE | OUTPUT VOLTAGE | DEVICE | OUTPUT VOLTAGE | DEVICE | OUTPUT VOLTAGE |
---|---|---|---|---|---|
TPS54611 | 0.9 V | TPS54614 | 1.8 V | TPS54672 | DDR Memory/Adjustable |
TPS54612 | 1.2 V | TPS54615 | 2.5 V | TPS54673 | Pre-bias/Adjustable |
TPS54613 | 1.5 V | TPS54616 | 3.3 V | TPS54680 | Sequencing/Adjustable |