JAJSCD9D July 2016 – December 2017 LM5141-Q1
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIN | Input voltage | VIN | 3.8 | 65 | V | |
SW to PGND | –0.3 | 65 | V | |||
HB to SW | –0.3 | 5 | 5.25 | V | ||
HO, HOL to SW | –0.3 | HB + 0.3 | V | |||
LO, LOL to PGND | –0.3 | 5 | 5.25 | V | ||
FB, PG, OSC, SS, RES, DEMB, VCCX | –0.3 | 5 | V | |||
EN to PGND | –0.3 | 65 | V | |||
VCC, VDD | –0.3 | 5 | 5.25 | V | ||
VOUT, CS | 1.5 | 5 | 15 | V | ||
PGND to AGND | –0.3 | 0.3 | V | |||
Operating junction temperature(2) | –40 | 150 | °C |