JAJSCT9 December 2016 FPC401
PRODUCTION DATA.
FPC401は標準のSFF-8431、SFF-8436、SFF-8449低速管理インターフェイスと互換性があり、各ポートに専用の100/400 kHz I2Cインターフェイスが搭載されています。ポート・ステータスLEDの駆動や電源スイッチの制御などの機能を実行するため、追加の汎用ピンも利用可能です。LEDドライバには、点滅や調光のプログラムなどの便利な機能を備えています。ホスト・コントローラへのインターフェイスは、低電圧のI/Oをサポートするために1.8V~3.3Vの独立電源で動作できます。
FPC401は各モジュールでユーザーが指定したレジスタからデータをプリフェッチできるため、ホストは高速なI2C (最高1MHz)またはSPI (最高10MHz)インターフェイスでデータへすぐにアクセスできます。さらに、FPC401は制御下のポートのいずれかに関連する重要な、ユーザー構成可能なイベントが発生した場合、ホストへの割り込みをトリガできます。このため、モジュールを継続的にポーリングする必要はありません。