JAJSDM5E September   2017  – November 2019 TLV7011 , TLV7012 , TLV7021 , TLV7022

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
    1.     Device Images
      1.      X2SONパッケージと、SC70および米10セント硬貨との比較
      2.      伝搬遅延とオーバードライブとの関係
  4. 改訂履歴
  5. 概要 (続き)
  6. Pin Configuration and Functions
    1.     Pin Functions
    2.     Pin Functions: TLV7012/22
  7. Specifications
    1. 7.1  Absolute Maximum Ratings (Single)
    2. 7.2  Absolute Maximum Ratings (Dual)
    3. 7.3  ESD Ratings
    4. 7.4  Recommended Operating Conditions (Single)
    5. 7.5  Recommended Operating Conditions (Dual)
    6. 7.6  Thermal Information (Single)
    7. 7.7  Thermal Information (Dual)
    8. 7.8  Electrical Characteristics (Single)
    9. 7.9  Switching Characteristics (Single)
    10. 7.10 Electrical Characteristics (Dual)
    11. 7.11 Switching Characteristics (Dual)
    12. 7.12 Timing Diagrams
    13. 7.13 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
    4. 8.4 Device Functional Modes
      1. 8.4.1 Inputs
      2. 8.4.2 Internal Hysteresis
      3. 8.4.3 Output
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Inverting Comparator With Hysteresis for TLV701x
      2. 9.1.2 Noninverting Comparator With Hysteresis for TLV701x
    2. 9.2 Typical Applications
      1. 9.2.1 Window Comparator
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curve
      2. 9.2.2 IR Receiver Analog Front End
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
        3. 9.2.2.3 Application Curve
      3. 9.2.3 Square-Wave Oscillator
        1. 9.2.3.1 Design Requirements
        2. 9.2.3.2 Detailed Design Procedure
        3. 9.2.3.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 デバイス・サポート
      1. 12.1.1 開発サポート
        1. 12.1.1.1 評価基板
    2. 12.2 関連リンク
    3. 12.3 ドキュメントの更新通知を受け取る方法
    4. 12.4 コミュニティ・リソース
    5. 12.5 商標
    6. 12.6 静電気放電に関する注意事項
    7. 12.7 Glossary
  13. 13メカニカル、パッケージ、および注文情報

Inputs

The TLV701x and TLV702x input common-mode extends from VEE to 100 mV above VCC. The differential input voltage (VID) can be any voltage within these limits. No phase-inversion of the comparator output will occur when the input pins exceed VCC and VEE.

While TI recommends operating the TLV701x and TLV702x within the specified common-mode range, the inputs are fault tolerant to voltages up to 5.5 V independent of the applied VCC value. Fault tolerant is defined as maintaining the same high input impedance when VCC is unpowered or within the recommended operating range. Because the inputs of the TLV701x and TLV702x are fault tolerant, the inputs to the comparator can be any value between 0 V and 5.5 V while VCC is ramping up. This feature allows any supply and input driven sequence as long as the input value and supply are within the specified ranges. In this case, no current limiting resistor is required. This is possible since the VCC is isolated from the inputs such that it maintains its value even when a higher voltage is applied to the input.

The input bias current is typically 1 pA for input voltages between VCC and VEE. The comparator inputs are protected from undervoltage by internal diodes connected to VEE. As the input voltage goes under VEE, the protection diodes become forward biased and begin to conduct causing the input bias current to increase exponentially. Input bias current typically doubles for 10°C temperature increases.