JAJSE18E March 2017 – May 2021 CC3220MOD , CC3220MODA
PRODUCTION DATA
Figure 9-2 and Figure 9-3 show the markings for the SimpleLink™ CC3220MODx modules.(1)
Figure 9-4 and Figure 9-5 show the markings for the SimpleLink™ CC3220MODAx modules.
Table 9-7 lists the CC3220MODx and CC3220MODAx module markings.
MARKING | DESCRIPTION |
---|---|
CC3220MODSM2MOB | Model |
CC3220MODSF12MOB | |
CC3220MODASM2MON | |
CC3220MODASF12MON | |
YMLLLLP SSSS | LTC (lot trace code):
|
XXXXXXXXXX-VVSS | TI internal use only |
Z64-CC3220MOD | FCC ID: single modular FCC grant ID |
451I-CC3220MOD | IC: single modular IC grant ID |
2017DJ2946(M) | CMIIT: limited modular SRRC grant ID |
2017DJ2944(M) | CMIIT: limited modular SRRC grant ID |
2017DJ3095 | CMIIT: full modular SRRC grant ID |
2017DJ3121 | CMIIT: full modular SRRC grant ID |
MIC compliance mark | |
MIC ID: modular MIC grant ID | |
CE | CE compliance mark |