JAJSE18E March 2017 – May 2021 CC3220MOD , CC3220MODA
PRODUCTION DATA
Table 6-1 shows the features supported across different CC3x20 modules.
FEATURE | DEVICE | ||||
---|---|---|---|---|---|
CC3120MOD | CC3220MODS | CC3220MODSF | CC3220MODAS | CC3220MODASF | |
On-board chip | CC3120 | CC3220S | CC3220SF | CC3220S | CC3220SF |
On-board ANT | No | No | No | Yes | Yes |
sFlash | 32-Mbit | 32-Mbit | 32-Mbit | 32-Mbit | 32-Mbit |
Regulatory certifications | FCC, IC, CE, MIC, SRRC | FCC, IC, CE, MIC, SRRC | FCC, IC, CE, MIC, SRRC | FCC, IC, CE, MIC, SRRC | FCC, IC, CE, MIC, SRRC |
Wi-Fi Alliance® Certification | Yes | Yes | Yes | Yes | Yes |
Input voltage | 2.3 V to 3.6 V | 2.3 V to 3.6 V | 2.3 V to 3.6 V | 2.3 V to 3.6 V | 2.3 V to 3.6 V |
Package | 17.5 mm × 20.5 mm QFM | 17.5 mm × 20.5 mm QFM | 17.5 mm × 20.5 mm QFM | 25.0 mm × 20.5 mm QFM | 25.0 mm × 20.5 mm QFM |
Operating temperature range | –40°C to +85°C | –40°C to +85°C | –40°C to +85°C | –40°C to +85°C | –40°C to +85°C |
Classification | Wi-Fi Network Processor | Wireless Microcontroller | Wireless Microcontroller | Wireless Microcontroller | Wireless Microcontroller |
Standard | 802.11 b/g/n | 802.11 b/g/n | 802.11 b/g/n | 802.11 b/g/n | 802.11 b/g/n |
Frequency | 2.4 GHz | 2.4 GHz | 2.4 GHz | 2.4 GHz | 2.4 GHz |
TCP/IP Stack | IPv4, IPv6 | IPv4, IPv6 | IPv4, IPv6 | IPv4, IPv6 | IPv4, IPv6 |
Sockets | 16 | 16 | 16 | 16 | 16 |
Integrated MCU | – | Arm® Cortex®-M4 at 80 MHz | Arm® Cortex®-M4 at 80 MHz | Arm® Cortex®-M4 at 80 MHz | Arm® Cortex®-M4 at 80 MHz |
ON-CHIP APPLICATION MEMORY | |||||
RAM | – | 256KB | 256KB | 256KB | 256KB |
Flash | – | – | 1MB | – | 1MB |
PERIPHERALS AND INTERFACES | |||||
Universal Asynchronous Receiver/Transmitter (UART) |
1 | 2 | 2 | 2 | 2 |
Serial Port Interface (SPI) | 1 | 1 | 1 | 1 | 1 |
Multichannel Audio Serial Port (McASP)- I2S or PCM | – | 2-ch | 2-ch | 2-ch | 2-ch |
Inter-Integrated Circuit (I2C) | – | 1 | 1 | 1 | 1 |
Analog-to-digital converter (ADC) | – | 4-ch, 12-bit | 4-ch, 12-bit | 4-ch, 12-bit | 4-ch, 12-bit |
Parallel interface (8-bit PI) | – | 1 | 1 | 1 | 1 |
General-purpose timers | – | 4 | 4 | 4 | 4 |
Multimedia card (MMC / SD) | – | 1 | 1 | 1 | 1 |
SECURITY FEATURES | |||||
Wi-Fi level of security | WEP, WPS, WPA / WPA2 PSK WPA2 (802.1x), WPA3 personal and enterprise | WEP, WPS, WPA / WPA2 PSK WPA2 (802.1x), WPA3 personal and enterprise | WEP, WPS, WPA / WPA2 PSK WPA2 (802.1x), WPA3 personal and enterprise | WEP, WPS, WPA / WPA2 PSK WPA2 (802.1x), WPA3 personal and enterprise | WEP, WPS, WPA / WPA2 PSK WPA2 (802.1x), WPA3 personal and enterprise |
Secure sockets (SSL v3 or TLS 1.0 /1.1/ 1.2) | 6 | 6 | 6 | 6 | 6 |
Additional networking security | Unique Device Identity Trusted Root-Certificate Catalog TI Root-of-Trust Public key |
Unique Device Identity Trusted Root-Certificate Catalog TI Root-of-Trust Public key |
Unique Device Identity Trusted Root-Certificate Catalog TI Root-of-Trust Public key |
Unique Device Identity Trusted Root-Certificate Catalog TI Root-of-Trust Public key |
Unique Device Identity Trusted Root-Certificate Catalog TI Root-of-Trust Public key |
Hardware acceleration | Hardware Crypto Engines | Hardware Crypto Engines | Hardware Crypto Engines | Hardware Crypto Engines | Hardware Crypto Engines |
Secure boot | – | Yes | Yes | Yes | Yes |
Enhanced Application Level Security | – | File system security Secure key storage Software tamper detection Cloning protection Initial secure programming |
File system security Secure key storage Software tamper detection Cloning protection Initial secure programming |
File system security Secure key storage Software tamper detection Cloning protection Initial secure programming |
File system security Secure key storage Software tamper detection Cloning protection Initial secure programming |