JAJSE40A October 2017 – February 2018 UCC28780
PRODUCTION DATA.
In an offline application, the input bulk capacitor (CBULK) should be sized for the minimum input AC line voltage (VIN(MIN)) and minimum voltage of the input bulk capacitor (VBULK(MIN)). Due to the transition-mode operation, too low of VBULK(MIN) selection results in higher RMS current at VIN(MIN) and affects the full load efficiency, while too high of VBULK(MIN) enlarges the volume of the bulk capacitor. This equation does not account for the hold-up time requirement over line drop-outs.