JAJSE45C February 2016 – December 2021 SN65DP141
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DRV_PEAK | EQ_EN | DRV_EN | |||||
R | R | R | R | R | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | R | 0 | ||
6 | R | 0 | ||
5 | R | 0 | ||
4 | R | 0 | ||
3 | R | 0 | ||
2 | DRV_PEAK | R/W | 0 | Channel [1] driver peaking: 0 = Disables driver Peaking 1 = Enables driver 6 db AC Peaking |
1 | EQ_EN | R/W | 0 | Channel [1] EQ stage enable: 0 = Enable 1 = Disable |
0 | DRV_EN | R/W | 0 | Channel [1] driver stage enable: 0 = Enable 1 = Disable |