JAJSEA1 December 2017 PGA302
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Bridge current range | 0 | 8500 | µA | |||
Gain if T GAIN is configured for 1.33 Gain | 2250 | LSB/mA | ||||
Offset T GAIN is configured for 1.33 Gain | 2075 | LSB | ||||
Total temperature drift | Procedure to calculate Total Temperature Drift:
|
600 | ppm/°C |