JAJSEE2C January 2018 – December 2019 MSP430FR2512 , MSP430FR2522
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VBOR, safe | Safe BOR power-down level(1) | 0.1 | V | |||
tBOR, safe | Safe BOR reset delay(2) | 10 | ms | |||
ISVSH,AM | SVSH current consumption, active mode | VCC = 3.6 V | 1.5 | µA | ||
ISVSH,LPM | SVSH current consumption, low-power modes | VCC = 3.6 V | 240 | nA | ||
VSVSH- | SVSH power-down level(3) | 1.71 | 1.80 | 1.87 | V | |
VSVSH+ | SVSH power-up level(3) | 1.76 | 1.88 | 1.99 | V | |
VSVSH_hys | SVSH hysteresis | 80 | mV | |||
tPD,SVSH, AM | SVSH propagation delay, active mode | 10 | µs | |||
tPD,SVSH, LPM | SVSH propagation delay, low-power modes | 100 | µs |