JAJSEK8H january 2018 – november 2020 CC1312R
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
General Parameters | |||||
Digital channel filter programmable receive bandwidth | 4 | 4000 | kHz | ||
Data rate step size | 1.5 | bps | |||
Spurious emissions 25 MHz to 1 GHz | 868 MHz Conducted emissions measured according to ETSI EN 300 220 |
< -57 | dBm | ||
Spurious emissions 1 GHz to 13 GHz | < -47 | dBm | |||
IEEE 802.15.4, 50 kbps, ±25 kHz Deviation, 2-GFSK, 100 kHz RX Bandwidth | |||||
Sensitivity | BER = 10–2, 868 MHz | –110 | dBm | ||
Saturation limit | BER = 10–2, 868 MHz | 10 | dBm | ||
Selectivity, ±200 kHz | BER = 10–2, 868 MHz(1) | 44 | dB | ||
Selectivity, ±400 kHz | BER = 10–2, 868 MHz(1) | 48 | dB | ||
Blocking, ±1 MHz | BER = 10–2, 868 MHz(1) | 57 | dB | ||
Blocking, ±2 MHz | BER = 10–2, 868 MHz(1) | 61 | dB | ||
Blocking, ±5 MHz | BER = 10–2, 868 MHz(1) | 67 | dB | ||
Blocking, ±10 MHz | BER = 10–2, 868 MHz(1) | 76 | dB | ||
Image rejection (image compensation enabled) | BER = 10–2, 868 MHz(1) | 39 | dB | ||
RSSI dynamic range | Starting from the sensitivity limit | 95 | dB | ||
RSSI accuracy | Starting from the sensitivity limit across the given dynamic range | ±3 | dB | ||
100 kbps, ±25 kHz Deviation, 2-GFSK, 137 kHz RX Bandwidth | |||||
Sensitivity 100 kbps | 1% PER, 127 byte payload, 868 MHz | -104 | dBm | ||
Selectivity, ±200 kHz | 1% PER, 127 byte payload, 868 MHz. Wanted signal at -96 dBm | 31 | dB | ||
Selectivity, ±400 kHz | 1% PER, 127 byte payload, 868 MHz. Wanted signal at -96 dBm | 37 | dB | ||
Co-channel rejection | 1% PER, 127 byte payload, 868 MHz. Wanted signal at -79 dBm | -9 | dB | ||
200 kbps, ±50 kHz Deviation, 2-GFSK, 311 kHz RX Bandwidth | |||||
Sensitivity | BER = 10–2, 868 MHz | –103 | dBm | ||
Sensitivity | BER = 10–2, 915 MHz | –103 | dBm | ||
Selectivity, ±400 kHz | BER = 10–2, 915 MHz. Wanted signal 3 dB above sensitivity limit. | 41 | dB | ||
Selectivity, ±800 kHz | BER = 10–2, 915 MHz. Wanted signal 3 dB above sensitivity limit. | 47 | dB | ||
Blocking, ±2 MHz | BER = 10–2, 915 MHz. Wanted signal 3 dB above sensitivity limit. | 55 | dB | ||
Blocking, ±10 MHz | BER = 10–2, 915 MHz. Wanted signal 3 dB above sensitivity limit. | 67 | dB | ||
500 kbps, ±190 kHz Deviation, 2-GFSK, 1150 kHz RX Bandwidth | |||||
Sensitivity 500 kbps | 1% PER, 127 byte payload, 915 MHz | -94 | dBm | ||
Selectivity, ±1 MHz | 1% PER, 127 byte payload, 915 MHz. Wanted signal at -88 dBm | 14 | dB | ||
Selectivity, ±2 MHz | 1% PER, 127 byte payload, 915 MHz. Wanted signal at -88 dBm | 42 | dB | ||
Co-channel rejection | 1% PER, 127 byte payload, 915 MHz. Wanted signal at -71 dBm | -9 | dB | ||
1 Mbps, ±350 kHz Deviation, 2-GFSK, 2.2 MHz RX Bandwidth | |||||
Sensitivity | BER = 10–2, 868 MHz | -97 | dBm | ||
Sensitivity | BER = 10–2, 915 MHz | -96 | dBm | ||
Blocking, +2 MHz | BER = 10–2, 915 MHz. Wanted signal 3 dB above sensitivity limit. | 43 | dB | ||
Blocking, -2 MHz | BER = 10–2, 915 MHz. Wanted signal 3 dB above sensitivity limit. | 26 | dB | ||
Blocking, +10 MHz | BER = 10–2, 915 MHz. Wanted signal 3 dB above sensitivity limit. | 54 | dB | ||
Blocking, -10 MHz | BER = 10–2, 915 MHz. Wanted signal 3 dB above sensitivity limit. | 48 | dB | ||
SimpleLink™ Long Range, 2.5/5 kbps (20 ksps), ±5 kHz Deviation, 2-GFSK, 34 kHz RX Bandwidth, FEC = 1:2, DSSS = 1:4/1:2 | |||||
Sensitivity | 2.5 kbps, BER = 10–2 , 868 MHz | -121 | dBm | ||
Sensitivity | 5 kbps, BER = 10–2 , 868 MHz | -120 | dBm | ||
Saturation limit | 2.5 kbps, BER = 10–2 , 868 MHz | 10 | dBm | ||
Selectivity, ±100 kHz | 2.5 kbps, BER = 10–2, 868 MHz(1) | 49 | dB | ||
Selectivity, ±200 kHz | 2.5 kbps, BER = 10–2, 868 MHz(1) | 50 | dB | ||
Selectivity, ±300 kHz | 2.5 kbps, BER = 10–2, 868 MHz(1) | 51 | dB | ||
Blocking, ±1 MHz | 2.5 kbps, BER = 10–2, 868 MHz(1) | 63 | dB | ||
Blocking, ±2 MHz | 2.5 kbps, BER = 10–2, 868 MHz(1) | 68 | dB | ||
Blocking, ±5 MHz | 2.5 kbps, BER = 10–2, 868 MHz(1) | 78 | dB | ||
Blocking, ±10 MHz | 2.5 kbps, BER = 10–2, 868 MHz(1) | 88 | dB | ||
Image rejection (image compensation enabled) | 2.5 kbps, BER = 10–2, 868 MHz(1) | 45 | dB | ||
RSSI dynamic range | Starting from the sensitivity limit | 97 | dB | ||
RSSI accuracy | Starting from the sensitivity limit across the given dynamic range | ±3 | dB | ||
4.8 kbps, OOK, 39 kHz RX Bandwidth | |||||
Sensitivity | BER = 10–2, 868 MHz, 38.9 kHz RX bandwidth | -115 | dBm | ||
Sensitivity | BER = 10–2, 915 MHz, 41.0 kHz RX bandwidth | -115 | dBm | ||
Narrowband, 9.6 kbps, ±2.4 kHz Deviation, 2-GFSK, 17.1 kHz RX Bandwidth | |||||
Sensitivity | BER = 10–2, 868 MHz | -118 | dBm | ||
Adjacent Channel Rejection | BER = 10–2, 868 MHz. Wanted signal 3 dB above the ETSI reference sensitivity limit (-104.6 dBm). Interferer ±20 kHz | 39 | dB | ||
Alternate Channel Rejection | BER = 10–2, 868 MHz. Wanted signal 3 dB above the ETSI reference sensitivity limit (-104.6 dBm). Interferer ±40 kHz | 40 | dB | ||
Blocking, ±1 MHz | BER = 10–2, 868 MHz. Wanted signal 3 dB above the ETSI reference sensitivity limit (-104.6 dBm). | 65 | dB | ||
Blocking, ±2 MHz | BER = 10–2, 868 MHz. Wanted signal 3 dB above the ETSI reference sensitivity limit (-104.6 dBm). | 69 | dB | ||
Blocking, ±10 MHz | BER = 10–2, 868 MHz. Wanted signal 3 dB above the ETSI reference sensitivity limit (-104.6 dBm). | 85 | dB | ||
Wi-SUN | |||||
Sensitivity | 50 kbps, ±12.5 kHz Deviation, 2-GFSK, 68 kHz RX Bandwidth, 868 MHz, 10% PER, 250 byte payload | -107 | dBm | ||
Sensitivity | 100 kbps, ±25 kHz Deviation, 2-GFSK, 135 kHz RX Bandwidth, 868 MHz, 10% PER, 250 byte payload | -104 | dBm | ||
Sensitivity | 100 kbps, ±50 kHz Deviation, 2-GFSK, 196 kHz RX Bandwidth, 920.9 MHz, 10% PER, 250 byte payload | -102 | dBm | ||
Sensitivity | 200 kbps, ±100 kHz Deviation, 2-GFSK, 273 kHz RX Bandwidth, 920.8 MHz, 10% PER, 250 byte payload | -99 | dBm | ||
WB-DSSS, 30/60/120/240 kbps (480 ksps), ±195 kHz Deviation, 2-GFSK, 622 RX Bandwidth, FEC = 1:2, DSSS = 1:8/1:4/1:2/1:1 | |||||
Sensitivity | 30 kbps, BER = 10–2, 915 MHz | -109 | dBm | ||
Sensitivity | 60 kbps, BER = 10–2, 915 MHz | -108 | dBm | ||
Sensitivity | 120 kbps, BER = 10–2, 915 MHz | -106 | dBm | ||
Sensitivity | 240 kbps, BER = 10–2, 915 MHz | -105 | dBm | ||
Blocking ±1 MHz | 240 kbps, BER = 10–2, 915 MHz | 49 | dB | ||
Blocking ±2 MHz | 240 kbps, BER = 10–2, 915 MHz | 53 | dB | ||
Blocking ±5 MHz | 240 kbps, BER = 10–2, 915 MHz | 54 | dB | ||
Blocking ±10 MHz | 240 kbps, BER = 10–2, 915 MHz | 65 | dB |