JAJSEV0G july 2016 – august 2023 DP83822H , DP83822HF , DP83822I , DP83822IF
PRODUCTION DATA
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | All pins except pins 9, 10, 11, and 12 | ±3000 | V |
Pins 9, 10, 11, and 12 | ±16000 | ||||
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | All pins | ±1500 | |||
IEC 61000-4-2(3) | Pins 9, 10, 11, and 12 | ±8000 |