JAJSEV7C March   2018  – September 2019 TUSB1064

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
    1.     Device Images
      1.      概略回路図
      2.      TUSB1064 使用事例
  4. 改訂履歴
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 ELECTRICAL CHARACTERISTICS
    6. 6.6 Switching Characteristics
    7. 6.7 Timing Requirements
    8. 6.8 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 USB 3.1
      2. 8.3.2 DisplayPort
      3. 8.3.3 4-level Inputs
      4. 8.3.4 Receiver Linear Equalization
    4. 8.4 Device Functional Modes
      1. 8.4.1 Device Configuration in GPIO Mode
      2. 8.4.2 Device Configuration In I2C Mode
      3. 8.4.3 DisplayPort Mode
      4. 8.4.4 Linear EQ Configuration
      5. 8.4.5 USB3.1 Modes
      6. 8.4.6 Operation Timing – Power Up
    5. 8.5 Programming
    6. 8.6 Register Maps
      1. 8.6.1 General Register (address = 0x0A) [reset = 00000001]
        1. Table 11. General Registers
      2. 8.6.2 DisplayPort Control/Status Registers (address = 0x10) [reset = 00000000]
        1. Table 12. DisplayPort Control/Status Registers (0x10)
      3. 8.6.3 DisplayPort Control/Status Registers (address = 0x11) [reset = 00000000]
        1. Table 13. DisplayPort Control/Status Registers (0x11)
      4. 8.6.4 DisplayPort Control/Status Registers (address = 0x12) [reset = 00000000]
        1. Table 14. DisplayPort Control/Status Registers (0x12)
      5. 8.6.5 DisplayPort Control/Status Registers (address = 0x13) [reset = 00000000]
        1. Table 15. DisplayPort Control/Status Registers (0x13)
      6. 8.6.6 USB3.1 Control/Status Registers (address = 0x20) [reset = 00000000]
        1. Table 16. USB3.1 Control/Status Registers (0x20)
      7. 8.6.7 USB3.1 Control/Status Registers (address = 0x21) [reset = 00000000]
        1. Table 17. USB3.1 Control/Status Registers (0x21)
      8. 8.6.8 USB3.1 Control/Status Registers (address = 0x22) [reset = 00000000]
        1. Table 18. USB3.1 Control/Status Registers (0x22)
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Support for DisplayPort UFP_D Pin Assignment E
      4. 9.2.4 PCB Insertion Loss Curves
    3. 9.3 System Examples
      1. 9.3.1 USB 3.1 Only
      2. 9.3.2 USB 3.1 and 2 Lanes of DisplayPort
      3. 9.3.3 DisplayPort Only
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 ドキュメントの更新通知を受け取る方法
    2. 12.2 コミュニティ・リソース
    3. 12.3 商標
    4. 12.4 静電気放電に関する注意事項
    5. 12.5 Glossary
  13. 13メカニカル、パッケージ、および注文情報

Programming

For further programmability, the TUSB1064 can be controlled using I2C. The SCL and SDA pins are used for I2C clock and I2C data respectively.

Table 9. TUSB1064 I2C Target Address

DPEQ0/A1
PIN LEVEL
SSEQ0/A0
PIN LEVEL
Bit 7 (MSB) Bit 6 Bit 5 Bit 4 Bit 3 Bit 2 Bit 1 Bit 0 (W/R)
0 0 1 0 0 0 1 0 0 0/1
0 R 1 0 0 0 1 0 1 0/1
0 F 1 0 0 0 1 1 0 0/1
0 1 1 0 0 0 1 1 1 0/1
R 0 0 1 0 0 0 0 0 0/1
R R 0 1 0 0 0 0 1 0/1
R F 0 1 0 0 0 1 0 0/1
R 1 0 1 0 0 0 1 1 0/1
F 0 0 0 1 0 0 0 0 0/1
F R 0 0 1 0 0 0 1 0/1
F F 0 0 1 0 0 1 0 0/1
F 1 0 0 1 0 0 1 1 0/1
1 0 0 0 0 1 1 0 0 0/1
1 R 0 0 0 1 1 0 1 0/1
1 F 0 0 0 1 1 1 0 0/1
1 1 0 0 0 1 1 1 1 0/1

The following procedure should be followed to write to TUSB1064 I2C registers:

  1. The master initiates a write operation by generating a start condition (S), followed by the TUSB1064 7-bit address and a zero-value “W/R” bit to indicate a write cycle.
  2. The TUSB1064 acknowledges the address cycle.
  3. The master presents the sub-address (I2C register within TUSB1064) to be written, consisting of one byte of data, MSB-first.
  4. The TUSB1064 acknowledges the sub-address cycle.
  5. The master presents the first byte of data to be written to the I2C register.
  6. The TUSB1064 acknowledges the byte transfer.
  7. The master may continue presenting additional bytes of data to be written, with each byte transfer completing with an acknowledge from the TUSB1064.
  8. The master terminates the write operation by generating a stop condition (P).

The following procedure should be followed to read the TUSB1064 I2C registers:

  1. The master initiates a read operation by generating a start condition (S), followed by the TUSB1064 7-bit address and a one-value “W/R” bit to indicate a read cycle.
  2. The TUSB1064 acknowledges the address cycle.
  3. The TUSB1064 transmit the contents of the memory registers MSB-first starting at register 00h or last read sub-address+1. If a write to the I2C register occurred prior to the read, then the TUSB1064 shall start at the sub-address specified in the write.
  4. The TUSB1064 shall wait for either an acknowledge (ACK) or a not-acknowledge (NACK) from the master after each byte transfer; the I2C master acknowledges reception of each data byte transfer.
  5. If an ACK is received, the TUSB1064 transmits the next byte of data.
  6. The master terminates the read operation by generating a stop condition (P).

The following procedure should be followed for setting a starting sub-address for I2C reads:

  1. The master initiates a write operation by generating a start condition (S), followed by the TUSB1064 7-bit address and a zero-value “W/R” bit to indicate a write cycle.
  2. The TUSB1064 acknowledges the address cycle.
  3. The master presents the sub-address (I2C register within TUSB1064) to be written, consisting of one byte of data, MSB-first.
  4. The TUSB1064 acknowledges the sub-address cycle.
  5. The master terminates the write operation by generating a stop condition (P).

NOTE

If no sub-addressing is included for the read procedure, and reads start at register offset 00h and continue byte by byte through the registers until the I2C master terminates the read operation. If a I2C address write occurred prior to the read, then the reads start at the sub-address specified by the address write.

Table 10. Register Legend

ACCESS TAG NAME MEANING
R Read The field may be read by software
W Write The field may be written by software
S Set The field may be set by a write of one. Writes of zeros to the field have no effect.
C Clear The field may be cleared by a write of one. Write of zero to the field have no effect.
U Update Hardware may autonomously update this field.
NA No Access Not accessible or not applicable