JAJSEY6B March 2018 – October 2018 TPS7A10
PRODUCTION DATA.
The TPS7A10 uses two undervoltage lockout (UVLO) circuits: one on the BIAS pin and one on the IN pin to prevent the device from turning on before both VBIAS and VIN rise above their lockout voltages. The two UVLO signals are connected internally through an AND gate, as shown in Figure 38. This internal connection allows the device to be turned off when either rail is below its lockout voltage.