JAJSF20B October 2017 – October 2018 ADS122C04
PRODUCTION DATA.
The ADS122C04 is a precision, 24-bit, delta-sigma (ΔΣ), analog-to-digital converter (ADC) that offers many integrated features to ease the measurement of the most common sensor types, including various types of temperature and bridge sensors. Primary considerations when designing an application with the ADS122C04 include analog input filtering, establishing an appropriate external reference for ratiometric measurements, and setting the absolute input voltage range for the internal PGA. Connecting and configuring the interface appropriately is another concern. These considerations are discussed in the following sections.