JAJSF26E March 2018 – August 2021 TMP1075
PRODUCTION DATA
The TMP1075 D, DGK, and DSG packages operate with a power supply in the range of 1.7 V to 5.5 V (TMP1075N DRL package operates from 1.62 V to 3.6 V). A power-supply bypass capacitor is required for precision and stability. Place this power-supply bypass capacitor as close to the supply and ground pins of the device as possible. A typical value for this supply bypass capacitor is 0.01 μF. Applications with noisy or high-impedance power supplies can require a bigger bypass capacitor to reject power-supply noise.
To minimize device self-heating and improve temperature precision, it is recommended to: