JAJSF35D September   2017  – October 2019 TPS50601A-SP

PRODUCTION DATA.  

  1. 特長
    1.     VIN=PVIN=5Vでの効率
  2. アプリケーション
  3. 概要
  4. 改訂履歴
  5. 概要(続き)
  6. Pin Configuration and Functions
    1.     Pin Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  VIN and Power VIN Pins (VIN and PVIN)
      2. 8.3.2  Voltage Reference
      3. 8.3.3  Adjusting the Output Voltage
      4. 8.3.4  Safe Start-Up Into Prebiased Outputs
      5. 8.3.5  Error Amplifier
      6. 8.3.6  Slope Compensation
      7. 8.3.7  Enable and Adjust UVLO
      8. 8.3.8  Adjustable Switching Frequency and Synchronization (SYNC)
      9. 8.3.9  Slow Start (SS/TR)
      10. 8.3.10 Power Good (PWRGD)
      11. 8.3.11 Sequencing (SS/TR)
      12. 8.3.12 Output Overvoltage Protection (OVP)
      13. 8.3.13 Overcurrent Protection
        1. 8.3.13.1 High-Side MOSFET Overcurrent Protection
        2. 8.3.13.2 Low-Side MOSFET Overcurrent Protection
      14. 8.3.14 Thermal Shutdown
      15. 8.3.15 Turn-On Behavior
      16. 8.3.16 Small Signal Model for Frequency Compensation
    4. 8.4 Device Functional Modes
      1. 8.4.1 Fixed-Frequency PWM Control
      2. 8.4.2 Continuous Current Mode (CCM) Operation
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Operating Frequency
        2. 9.2.2.2 Output Inductor Selection
        3. 9.2.2.3 Output Capacitor Selection
        4. 9.2.2.4 Slow Start Capacitor Selection
        5. 9.2.2.5 Undervoltage Lockout (UVLO) Set Point
        6. 9.2.2.6 Output Voltage Feedback Resistor Selection
        7. 9.2.2.7 Compensation Component Selection
      3. 9.2.3 Parallel Operation
      4. 9.2.4 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 ドキュメントのサポート
      1. 12.1.1 関連資料
    2. 12.2 ドキュメントの更新通知を受け取る方法
    3. 12.3 コミュニティ・リソース
    4. 12.4 商標
    5. 12.5 静電気放電に関する注意事項
    6. 12.6 Glossary
  13. 13メカニカル、パッケージ、および注文情報

Parallel Operation

The TPS50601A-SP can be configured in master-slave mode to provide 12-A output current as shown in Figure 24.

TPS50601A-SP parallel_configuration_master_slave_slvsd45.gifFigure 24. Parallel Configuration Showing Master and Slave

The design procedure to configure the master-slave operation using the internal oscillator is as follows:

  • The RT pin of the master device must be left floating. This achieves 2 purposes, to set the frequency to 500 kHz (typical) using the internal oscillator and to configure the SYNC pin of the master device as an output pin with a 500-kHz clock, 180° in phase respect to the internal oscillator of the master device. For more details, see Adjustable Switching Frequency and Synchronization (SYNC) section.
  • The RT pin on slave device should be connected to a resistor such that the frequency of the slave device is within 5% of the master's frequency, 500 kHz in this case. See Figure 18 for reference.
  • SYNC pin of the master device must be connected to the SYNC pin of the slave device.
  • Only a single feedback network is needed connected to the VSENSE pin of the master device. Therefore, both VSENSE pins must be connected.
  • Only a single compensation network is needed connected to the COMP pin of the master device. Therefore both COMP pins must be connected.
  • Only a single soft start capacitor is needed connected to the SS pin of the master device. Therefore both SS pins must be connected.
  • Only a single enable signal (or resistor divider) is needed connected to the EN pin of the master device. Therefore, both EN pins must be connected.
  • Since the master device controls the compensation, soft start and enable networks, the factor of 2 must be taken into account when calculating the components associated with these pins.

The master-slave mode can also be implemented using an external clock. In such case, a different frequency other than 500 kHz can be used. When using an external clock, only the RT and SYNC pins configuration varies as follows:

  • RT pins of both master and slave device must be connected to a resistor matching the frequency of the external clock being used. See Figure 18 for reference.
  • The external clock is connected to the SYNC pin of the master device. A 10-kΩ resistor to GND should be connected to the SYNC pin as well.
  • An inverted clock (180° in phase respect to the master device) must be connected to the SYNC pin of the slave device. A 10-kΩ resistor to GND should be connected to the SYNC pin as well.