JAJSF78L June 2006 – May 2018 TPS65023 , TPS65023B
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Input voltage step-down converters
(VINDCDC1, VINDCDC2, VINDCDC3); pins need to be tied to the same voltage rail |
2.5 | 6 | V | |
VO | Output voltage for VDCDC1 step-down converter(1) | 0.6 | VINDCDC1 | V | |
Output voltage for VDCDC2 step-down converter(1) | 0.6 | VINDCDC2 | |||
Output voltage for VDCDC3 step-down converter(1) | 0.6 | VINDCDC3 | |||
VI | Input voltage for LDOs (VINLDO1, VINLDO2) | 1.5 | 6.5 | V | |
VO | Output voltage for LDOs (VLDO1, VLDO2) | 1 | VINLDO1–2 | V | |
IO(DCDC1) | Output current at L1 | 1700 | mA | ||
Inductor at L1(2) | 1.5 | 2.2 | μH | ||
CI(DCDC1) | Input capacitor at VINDCDC1 (2) | 10 | μF | ||
CO(DCDC1) | Output capacitor at VDCDC1 (2) | 10 | 22 | μF | |
IO(DCDC2) | Output current at L2 | 1200 | mA | ||
Inductor at L2 (2) | 1.5 | 2.2 | μH | ||
CI(DCDC2) | Input capacitor at VINDCDC2 (2) | 10 | μF | ||
CO(DCDC2) | Output capacitor at VDCDC2 (2) | 10 | 22 | μF | |
IO(DCDC3) | Output current at L3 | 1000 | mA | ||
Inductor at L3 (2) | 1.5 | 2.2 | μH | ||
CI(DCDC3) | Input capacitor at VINDCDC3(2) | 10 | μF | ||
CO(DCDC3) | Output capacitor at VDCDC3 (2) | 10 | 22 | μF | |
CI(VCC) | Input capacitor at VCC (2) | 1 | μF | ||
Ci(VINLDO) | Input capacitor at VINLDO (2) | 1 | μF | ||
CO(VLDO1-2) | Output capacitor at VLDO1, VLDO2 (2) | 2.2 | μF | ||
IO(VLDO1-2) | Output current at VLDO1, VLDO2 | 200 | mA | ||
CO(VRTC) | Output capacitor at VRTC (2) | 4.7 | μF | ||
TA | Operating ambient temperature | –40 | 85 | °C | |
TJ | Operating junction temperature | –40 | 125 | °C | |
Resistor from VINDCDC3, VINDCDC2, VINDCDC1 to VCC used for filtering(3) | 1 | 10 | Ω |