JAJSFP3A July 2018 – August 2018 TLC6C5716-Q1
PRODUCTION DATA.
Table 26 lists the memory-mapped registers for the CONFIGURATION. All register offset addresses not listed in Table 26 should be considered as reserved locations and the register contents should not be modified.
Configuration Register
Offset | Acronym | Register Name | Section |
---|---|---|---|
1h | Config | Configuration Register | Go |
Complex bit access types are encoded to fit into small table cells. Table 27 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-n | Value after reset or the default value |