JAJSFP8A July 2018 – October 2018 DS90UH940N-Q1
PRODUCTION DATA.
When using the latest generation of FPD-Link III devices (DS90UH94x-Q1), serializers or deserializer registers may be accessed simultaneously from both local and remote I2C masters. These devices have internal logic to properly arbitrate between sources to allow proper read and write access without risk of corruption.
Access to remote I2C slaves is still be allowed in only one direction at a time (camera or display mode).