JAJSFR3G October   2010  – November 2018 TCA9406

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
    1.     Device Images
      1.      TCA9406の代表的なアプリケーション・ブロック図
  4. 改訂履歴
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Timing Requirements (VCCA = 1.8 V ± 0.15 V)
    7. 6.7  Timing Requirements (VCCA = 2.5 V ± 0.2 V)
    8. 6.8  Timing Requirements (VCCA = 3.3 V ± 0.3 V)
    9. 6.9  Switching Characteristics (VCCA = 1.8 V ± 0.15 V)
    10. 6.10 Switching Characteristics (VCCA = 2.5 V ± 0.2 V)
    11. 6.11 Switching Characteristics (VCCA = 3.3 V ± 0.3 V)
    12. 6.12 Typical Characteristics
  7. Parameter Measurement Information
    1. 7.1 Voltage Waveforms
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Architecture
      2. 8.3.2 Input Driver Requirements
      3. 8.3.3 Output Load Considerations
      4. 8.3.4 Enable and Disable
      5. 8.3.5 Pullup Resistors on I/O Lines
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 ドキュメントの更新通知を受け取る方法
    2. 12.2 コミュニティ・リソース
    3. 12.3 商標
    4. 12.4 静電気放電に関する注意事項
    5. 12.5 Glossary
  13. 13メカニカル、パッケージ、および注文情報

Recommended Operating Conditions

VCCI is the supply voltage associated with the input port. VCCO is the supply voltage associated with the output port.
VCCA VCCB MIN MAX UNIT
VCCA Supply voltage(1) 1.65 3.6 V
VCCB Supply voltage 2.3 5.5 V
VIH High-level
input voltage
A-port I/Os 1.65 V to 1.95 V 2.3 V to 5.5 V VCCI  – 0.2 VCCI V
2.3 V to 3.6 V VCCI  – 0.4 VCCI
B-port I/Os 1.65 V to 3.6 V 2.3 V to 5.5 V VCCI  – 0.4 VCCI
OE input VCCA × 0.65 5.5
VIL(2) Low-level
input voltage
A-port I/Os 1.65 V to 3.6 V 2.3 V to 5.5 V 0 0.15 V
B-port I/Os 0 0.15
OE input 0 VCCA  × 0.35
Δt/Δv Input transition
rise or fall rate
A-port I/Os, push-pull driving 1.65 V to 3.6 V 2.3 V to 5.5 V 10 ns/V
B-port I/Os, push-pull driving 10
Control input 10
TA Operating free-air temperature –40 85 °C
VCCA must be less than or equal to VCCB (except during power-on transient time), and VCCA must not exceed 3.6 V.
The maximum VIL value is provided to ensure that a valid VOL is maintained. The VOL value is VIL plus the voltage drop across the pass-gate transistor.