JAJSG16 August 2018 PGA305
PRODUCTION DATA.
Figure 47 provides an example of how to wire a PGA305 device for 4 to 20mA current output mode. The internal structure of the output stage is shown, including the states of the internal switches when the device is configured for 4 to 20mA current output mode.