JAJSG99 September 2018 ADS1235
PRODUCTION DATA.
Good power-supply decoupling is important in order to achieve rated performance. Power supplies must be decoupled close to the power supply pins using short, direct connections to ground. For the analog supply, place 0.1-µF and 10-µF capacitors between AVDD and AVSS. Connect a 1-µF capacitor from DVDD to the ground plane. Connect a 1-µF capacitor from BYPASS to the ground plane.