JAJSGB9B January 2010 – October 2018 TLV320DAC3101
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
AVDD(2) | Power-supply voltage | Referenced to AVSS(1) | 2.7 | 3.3 | 3.6 | V |
DVDD | Referenced to DVSS (1) | 1.65 | 1.8 | 1.95 | ||
HPVDD | Referenced to HPVSS(1) | 2.7 | 3.3 | 3.6 | ||
SPLVDD(2) | Referenced to SPLVSS(1) | 2.7 | 5.5 | |||
SPRVDD(2) | Referenced to SPRVSS(1) | 2.7 | 5.5 | |||
IOVDD | Referenced to IOVSS(1) | 1.1 | 3.3 | 3.6 | ||
Speaker impedance | Resistance applied across class-D output pins (BTL) | 8 | Ω | |||
Headphone impedance | AC coupled to RL | 16 | Ω | |||
VI | Analog audio full-scale input voltage | AVDD = 3.3 V, single-ended | 0.707 | VRMS | ||
Stereo line output load impedance | AC coupled to RL | 10 | kΩ | |||
MCLK(3) | Master clock frequency | IOVDD = 3.3 V | 50 | MHz | ||
fSCL | SCL clock frequency | 400 | kHz | |||
TA | Operating free-air temperature | –40 | 105 | °C |