JAJSGG1E October 2018 – June 2021 IWR6443 , IWR6843
PRODUCTION DATA
Device | Package Type | Package Name | Pins | SPQ | Unit Array Matrix | Max Temp. (°C) |
L (mm) |
W (mm) |
K0 (mm) |
P1 (mm) |
CL (mm) |
CW (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
IWR6443AQGABL | FC/CSP | ABL | 161 | 176 | 8 × 22 | 150 | 315.0 | 135.9 | 7.62 | 13.40 | 16.80 | 17.20 |
IWR6843AQGABL | FC/CSP | ABL | 161 | 176 | 8 × 22 | 150 | 315.0 | 135.9 | 7.62 | 13.40 | 16.80 | 17.20 |
IWR6843AQSABL | FC/CSP | ABL | 161 | 176 | 8 × 22 | 150 | 315.0 | 135.9 | 7.62 | 13.40 | 16.80 | 17.20 |
IWR6843ABGABL | FC/CSP | ABL | 161 | 176 | 8 × 22 | 150 | 315.0 | 135.9 | 7.62 | 13.40 | 16.80 | 17.20 |
IWR6843ABSABL | FC/CSP | ABL | 161 | 176 | 8 × 22 | 150 | 315.0 | 135.9 | 7.62 | 13.40 | 16.80 | 17.20 |