JAJSGG2C October 2018 – June 2019 ADS125H02
PRODUCTION DATA.
MODE0 is shown in Figure 84 and described in Table 32.
Return to Register Map Summary.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DR[4:0] | FILTER[2:0] | ||||||
R/W-4h | R/W-4h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:3 | DR[4:0] | R/W | 4h |
Data Rate These bits select the data rate. 00000: 2.5 SPS 00001: 5 SPS 00010: 10 SPS 00011: 16.6 SPS 00100: 20 SPS (default) 00101: 50 SPS 00110: 60 SPS 00111: 100 SPS 01000: 400 SPS 01001: 1200 SPS 01010: 2400 SPS 01011: 4800 SPS 01100: 7200 SPS 01101: 14400 SPS 01110: 19200 SPS 01111: 25600 SPS 10000 - 11111: 40 kSPS (fCLK = 10.24 MHz) |
2:0 | FILTER[2:0] | R/W | 4h |
Digital Filter (see the Digital Filter section) These bits select the digital filter mode. 000: Sinc1 001: Sinc2 010: Sinc3 011: Sinc4 100: FIR (default) 101-111: Reserved |