JAJSGJ6B November 2018 – May 2022 UCC27282
PRODUCTION DATA
Table below lists the system parameters. UCC27282 needs to operate satisfactorily in conjunction with them.
Parameter | Value |
---|---|
MOSFET | CSD19535KTT |
Maximum Bus/Input Voltage, Vin | 75V |
Operating Bias Votage, VDD | 7V |
Switching Frequency, Fsw | 300kHz |
Total Gate Charge of FET at given VDD, QG | 52nC |
MOSFET Internal Gate Resistance, RGFET_Int | 1.4 |
Maximum Duty Cycle, DMax | 0.5 |
Gate Driver | UCC27282 |