JAJSH00D February 2019 – February 2021 CC2652RB
PRODUCTION DATA
All measurements in this section are done with Tc = 25 °C and VDDS = 3.0 V, unless otherwise noted. See Recommended Operating Conditions, Section 8.3, for device limits. Values exceeding these limits are for reference only.