JAJSH94 April 2019 BQ79606A-Q1
PRODUCTION DATA.
COMM_UART_TR_FAULT Register Address: 0x299 | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
RSVD[5] | RSVD[4] | RSVD[3] | RSVD[2] | RSVD[1] | RSVD[0] | SOF | WAIT |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R | R | R | R | R | R | R | R |
RSVD[5:0] | Reserved | ||||||
SOF | Indicates that a communication break is received while a trasmission is in process on the UART interface.
0: No fault 1: Fault |
||||||
WAIT | Indicates that the device was unable to send the response frame for the previous read command on the UART due to receiving a communication break from the UART or a new command from any interface before receiving the response from the device above this one. Valid for broadcast and stack read commands only. Note that these new commands are not checked for the TXDIS or UNEXP conditions prior to causing the termination of the currently waiting command See the "Communication Clear (Break) Detection" section for more details.
0: No fault 1: Fault |