JAJSHC8B May 2019 – October 2019 TLV320ADC3140
PRODUCTION DATA.
This register is configuration register 1 for channel 4.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CH4_GAIN[5:0] | Reserved | ||||||
R/W-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-2 | CH4_GAIN[5:0] | R/W | 0h | Channel 4 gain.
0d = Channel gain is set to 0 dB 1d = Channel gain is set to 1 dB 2d = Channel gain is set to 2 dB 3d to 41d = Channel gain is set as per configuration 42d = Channel gain is set to 42 dB 43d to 63d = Reserved |
1-0 | Reserved | R | 0h | Reserved |