JAJSL17C October 2015 – February 2021 TPS61193
PRODUCTION DATA
The TPS61193 supports input voltage range from 4.5 V to 40 V. Device internal circuitry is powered from the integrated LDO.
The TPS61193 uses a simple four-wire control: