JAJSLQ9C February 2016 – August 2021 TPS65981
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
DP SOURCE SIDE (HPD TX) | ||||||
T_IRQ_MIN | HPD IRQ minimum assert time | 675 | 750 | 825 | μs | |
T_3MS_MIN | HPD assert 3-ms minimum time | 3 | 3.33 | 3.67 | ms | |
DP SINK SIDE (HPD RX) | ||||||
T_HPD_HDB | HPD high de-bounce time | HPD_HDB_SEL = 0 | 300 | 375 | 450 | μs |
HPD_HDB_SEL = 1 | 100 | 111 | 122 | ms | ||
T_HPD_LDB | HPD low de-bounce time | 300 | 375 | 450 | μs | |
T_HPD_IRQ | HPD IRQ limit time | 1.35 | 1.5 | 1.65 | ms |