JAJSM11 may 2021 BQ25720
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | R | R | R | R | R | R | R |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | R | R | R | R | R | R | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15 | Reserved | R | Not used. Value ignored. | |
14-8 | R | 7-bit Digital Output of Battery Charge Current | ||
7 | Reserved | R | Not used. Value ignored. | |
6-0 | R | 7-bit Digital Output of Battery Discharge Current |