JAJSM94B June 2021 – June 2022 DAC12DL3200
PRODUCTION DATA
DACCLK domain synchronization is accomplished by providing SYSREF to each DAC and capturing it in the same DACCLK cycle at each DAC. SYSREF can be a continuous signal or a single pulse, however if run continuously it must be an integer division of DACCLK/(8*# LVDS buses per channel), meaning DACCLK/(8*# LVDS buses per channel*n) where n is any integer greater than or equal to 1. SYSREF can also be run continuously during synchronization and shutoff after synchronization has been achieved by disabling SYSREF processing through the SPI interface before stopping the SYSREF signal.