Figure 4-1 DBV Package,
6-Pin SOT-23 (Top View) Figure 4-3 DRL Package, 6-Pin SOT-5X3
(Top View) Figure 4-2 DCK Package,
6-Pin SOT-SC70 (Top View)
See mechanical
drawings in
Section 11 for dimensions.
Table 4-1 Pin Functions
PIN |
TYPE(1) |
DESCRIPTION |
NAME |
NO. |
VCCA |
1 |
P |
A-port supply
voltage. 1.2V ≤ VCCA ≤ 3.6V |
GND |
2 |
G |
Ground |
A |
3 |
I/O |
Input/output
A. Referenced to VCCA. |
B |
4 |
I/O |
Input/output
B. Referenced to VCCB. |
DIR |
5 |
I |
Direction
control signal |
VCCB |
6 |
P |
B-port supply
voltage. 1.2V ≤ VCCB ≤ 3.6V. |
(1) I =input, O = output, P = power, G = ground
Legend |
Power |
Input or
Output |
Ground |
Input |
Table 4-2 Pin Functions
PIN |
TYPE(1) |
DESCRIPTION |
NO. |
NAME |
A1 |
VCCA |
P |
A-port supply
voltage. 1.2V ≤ VCCA ≤ 3.6V |
A2 |
VCCB |
P |
B-port supply
voltage. 1.2V ≤ VCCB ≤ 3.6V. |
B1 |
GND |
G |
Ground |
B2 |
DIR |
I |
Direction
control signal |
C1 |
A |
I/O |
Input/output
A. Referenced to VCCA. |
C2 |
B |
I/O |
Input/output
B. Referenced to VCCB. |
(1) I =input, O = output, P = power,
G = ground