JAJSQ73C june 2014 – may 2023 TPS65263
PRODUCTION DATA
The output voltage of each buck is set with a resistor divider from the output of buck to the FB pin. TI recommends to use 1% tolerance or better resistors.
To improve efficiency at light loads consider using larger value resistors. If the values are too high, the regulator is more sensitive to noise. The recommended resistor values are shown in Table 8-1.
OUTPUT VOLTAGE (V) | R1 (kΩ) | R2 (kΩ) |
---|---|---|
1 | 10 | 15 |
1.2 | 10 | 10 |
1.5 | 15 | 10 |
1.8 | 20 | 10 |
2.5 | 31.6 | 10 |
3.3 | 45.3 | 10 |
3.3 | 22.6 | 4.99 |
5 | 73.2 | 10 |
5 | 36.5 | 4.99 |
The output voltage of buck converter can be dynamically scaled by I2C controlled 7-bit register VOUTx_SEL. Before I2C communication, the output voltage is set with the resistor divider from the output of buck to the FB pin. When GO bit is set to 1 through I2C interface, the buck converter switches external resistor divider to the internal resistor divider as shown in Figure 8-2. The output voltage can be selected among 128 voltages with voltage identifications (VID) shown in Table 8-2. The output voltage range of dynamic voltage scaling is 0.68 to 1.95 V with 10-mV resolution of each voltage step.
OUT_SEL <7:0> | VOUT (V) | VOUT_SEL <7:0> | VOUT (V) | VOUT_SEL <7:0> | VOUT (V) | VOUT_SEL <7:0> | VOUT (V) |
---|---|---|---|---|---|---|---|
0 | 0.68 | 20 | 1 | 40 | 1.32 | 60 | 1.64 |
1 | 0.69 | 21 | 1.01 | 41 | 1.33 | 61 | 1.65 |
2 | 0.7 | 22 | 1.02 | 42 | 1.34 | 62 | 1.66 |
3 | 0.71 | 23 | 1.03 | 43 | 1.35 | 63 | 1.67 |
4 | 0.72 | 24 | 1.04 | 44 | 1.36 | 64 | 1.68 |
5 | 0.73 | 25 | 1.05 | 45 | 1.37 | 65 | 1.69 |
6 | 0.74 | 26 | 1.06 | 46 | 1.38 | 66 | 1.7 |
7 | 0.75 | 27 | 1.07 | 47 | 1.39 | 67 | 1.71 |
8 | 0.76 | 28 | 1.08 | 48 | 1.4 | 68 | 1.72 |
9 | 0.77 | 29 | 1.09 | 49 | 1.41 | 69 | 1.73 |
A | 0.78 | 2A | 1.1 | 4A | 1.42 | 6A | 1.74 |
B | 0.79 | 2B | 1.11 | 4B | 1.43 | 6B | 1.75 |
C | 0.8 | 2C | 1.12 | 4C | 1.44 | 6C | 1.76 |
D | 0.81 | 2D | 1.13 | 4D | 1.45 | 6D | 1.77 |
E | 0.82 | 2E | 1.14 | 4E | 1.46 | 6E | 1.78 |
F | 0.83 | 2F | 1.15 | 4F | 1.47 | 6F | 1.79 |
10 | 0.84 | 30 | 1.16 | 50 | 1.48 | 70 | 1.8 |
11 | 0.85 | 31 | 1.17 | 51 | 1.49 | 71 | 1.81 |
12 | 0.86 | 32 | 1.18 | 52 | 1.5 | 72 | 1.82 |
13 | 0.87 | 33 | 1.19 | 53 | 1.51 | 73 | 1.83 |
14 | 0.88 | 34 | 1.2 | 54 | 1.52 | 74 | 1.84 |
15 | 0.89 | 35 | 1.21 | 55 | 1.53 | 75 | 1.85 |
16 | 0.9 | 36 | 1.22 | 56 | 1.54 | 76 | 1.86 |
17 | 0.91 | 37 | 1.23 | 57 | 1.55 | 77 | 1.87 |
18 | 0.92 | 38 | 1.24 | 58 | 1.56 | 78 | 1.88 |
19 | 0.93 | 39 | 1.25 | 59 | 1.57 | 79 | 1.89 |
1A | 0.94 | 3A | 1.26 | 5A | 1.58 | 7A | 1.9 |
1B | 0.95 | 3B | 1.27 | 5B | 1.59 | 7B | 1.91 |
1C | 0.96 | 3C | 1.28 | 5C | 1.6 | 7C | 1.92 |
1D | 0.97 | 3D | 1.29 | 5D | 1.61 | 7D | 1.93 |
1E | 0.98 | 3E | 1.3 | 5E | 1.62 | 7E | 1.94 |
1F | 0.99 | 3F | 1.31 | 5F | 1.63 | 7F | 1.95 |