JAJSQG0C june 2015 – may 2023 ISO5851
PRODUCTION DATA
To help ensure reliable operation at all data rates and supply voltages, a 0.1-μF bypass capacitor is recommended at input supply pin VCC1 and 1-μF bypass capacitor is recommended at output supply pin VCC2. The capacitors should be placed as close to the supply pins as possible. The recommended placement of the capacitors is 2-mm maximum from the input and output power supply pin (VCC1 and VCC2).